Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/bbe0e89e-a63a-4a6c-ad0b-3444037ab58c
Home
Categories
HVAC
Ductwork
BIMobject TH x Thai Obayashi_3Slot Liner Ceilingl Rectangular Komfortflow Front Supply 2connect 4000
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_3Slot Liner Ceilingl Rectangular Komfortflow Front Supply 2connect 4000
BIMobject TH x Thai Obayashi 3Slot Liner Ceilingl Rectangular Komfortflow Front Supply 2connect 4000
Download
Technical specification
Technical specification
Unique ref.
BIMobject_TH_x_Thai_Obayashi_3Slot-Liner-Ceilingl-Rectangular-Komfortflow-Front-Supply_2connect-4000
Product family
HVAC
Product group
Liner Ceiling Rectangular
Type
Object (single object)
Date of publishing
2021-07-22
Edition number
1
Height (mm)
77
Width (mm)
4059
Depth (mm)
152
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
Asia
Thailand
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.0
(
12
)
Download
LAMINAIRE
Linear Slot Diffuser L-SD, with or without plenum box
4.6
(
5
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
Airzone
Motorized rectangular duct damper_CPRC
3.1
(
9
)
Download
Price Industries
500/600 - Steel/Aluminum Louvered Grille
4.1
(
7
)
Download
METALAIRE
Concentric Supply/Return Louvered Face Cube Core - Model 5500 DAF-CC5
Download