Publish your products
500/600 - Steel/Aluminum Louvered Grille
500/600 - Steel/Aluminum Louvered Grille
500/600 - Steel/Aluminum Louvered Grille

    500/600 - Steel/Aluminum Louvered Grille

    4.1 out of 5 stars4.1(7 reviews)

    The 500 Series Louvered Grille uses adjustable (supply) or fixed (return) blades to control airflow and provide a supply or return unit with minimal see-through.

    Typical Applications

    Most commonly used in sidewall applications, 500/600/700 Series is available with both supply and return construction options. With a variety of different frame styles, the louvered grilles can easily be integrated into most ceiling and surface mount applications.

    Specification
    • Construction Options

      • Material
        • Steel
      • Models
        • Supply (510/520)
        • Return (530/535/510Z)
      • Blade spacing
        • 1/2 in. (535)
        • 3/4 in. (510/520/530/510Z)
      • Blade Deflection
        • 0° (510Z)
        • 45° (530/535)
      • Size
        • Minimum: 6 in. x 4 in.
        • Maximum (single piece): 48 in. x 48 in.
        • Oversized construction available with mullions and/or duct channels
      • Options
        • Fire rated (5xxFR)
        • Filter frame (5xxFF)
        • Filter frame, fire rated (5xxFFFR)
        • Insect screen (IS)
        • Light shield (LS)
        • Square to round adaptor (SR)
        • Return air silencer (RAS)
    Technical specification
    • Unique ref.500-supply-return
    • Product familyGrilles
    • Product groupGrilles
    • TypeObject (single object)
    • Date of publishing2023-12-04
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • ETIM CodeEC010633
    • ETIM NameDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 DescriptionAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 13
    • OmniClass TitleReturn Air Grilles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States