Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bradfordwhite/products/a0542278-e563-460e-b747-fa7ce5157e4d
Home
Categories
Plumbing
Water Heaters
Atmospheric Vent High Input Gas Water Heater
Available in United States
Bradford White
Follow
Atmospheric Vent High Input Gas Water Heater
These water heaters utilize a draft diverter and are atmospherically vented, however they offer Extra Recovery. This translates to an increased amount of hot water available at a usable temperature in less time than normal.
Download
Technical specification
Technical specification
Unique ref.
bradfordwhite-0034
Product family
Residential
Product group
Tank Type Gas
Type
Object (single object)
Date of publishing
2019-09-18
Edition number
1
Links
Links
Product url
https://forthepro.bradfordwhite.com/our-products/usa-residential-tank-type-gas/atmospheric-vent-high-input-gas/
Installation instructions
https://docs.bradfordwhite.com/I&O/238-51012-00_Current.pdf
Product certification
https://docs.bradfordwhite.com/Spec_Sheets/1108_Current.pdf
Technical description
https://docs.bradfordwhite.com/Service_Manual/238-51542-00_Current.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
Uniclass 2015 Code
Pr_60_60_96
Uniclass 2015 Description
Water heaters
OmniClass Number
23-31 29 00
OmniClass Title
Hot Water Heaters
Region availability
North America
Canada
Mexico
United States
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
10
)
Download
A. O. Smith
Dura-Power® DSE Heavy-Duty Electric Water Heater, 3 kW to 90 kW, 5/10/20/30/40/50/65/80/100/119 gal Capacity
5.0
(
10
)
Download
A. O. Smith
Cyclone® Mxi Modulating Commercial Condensing Water Heater
4.3
(
27
)
Download
A. O. Smith
Gold Standard DVE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
5.0
(
8
)
Download
A. O. Smith
Commercial Indoor/Outdoor Tankless Water Heater
4.3
(
17
)
Download