Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bradfordwhite/products/d3d5851b-9260-4a6d-8ec7-5d4725ac2af0
Home
Categories
Plumbing
Water Heaters
PowerStor Series® Single Wall Indirect (SW-2)
Available in United States
Bradford White
Follow
PowerStor Series® Single Wall Indirect (SW-2)
This ingenious model was engineered to provide one of the lowest pressure drops, the highest hot water output and the highest amount of effective actual heat transfer area of any indirect fired water heater in the industry.
Download
Technical specification
Technical specification
Unique ref.
bradfordwhite-0063
Product family
Residential
Product group
Indirect
Type
Object (single object)
Date of publishing
2016-12-16
Edition number
1
Links
Links
Product url
https://forthepro.bradfordwhite.com/our-products/usa-residential-indirect/powerstor-series-single-wall-indirect-sw-2-residential/
Installation instructions
https://docs.bradfordwhite.com/I&O/238-43480-00_Current.pdf
Product certification
https://docs.bradfordwhite.com/Spec_Sheets/554_Current.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
Region availability
North America
Canada
Mexico
United States
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
10
)
Download
A. O. Smith
Dura-Power® DSE Heavy-Duty Electric Water Heater, 3 kW to 90 kW, 5/10/20/30/40/50/65/80/100/119 gal Capacity
5.0
(
10
)
Download
A. O. Smith
Cyclone® Mxi Modulating Commercial Condensing Water Heater
4.3
(
27
)
Download
A. O. Smith
Gold Standard DVE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
5.0
(
8
)
Download
A. O. Smith
Commercial Indoor/Outdoor Tankless Water Heater
4.3
(
17
)
Download