Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bradfordwhite/products/df75b647-f5d1-4fe5-8e6f-d17c9c66ad7a
Home
Categories
Plumbing
Water Heaters
KwickShot® Flow Controlled Tankless Electric (TEF)
Available in United States
Bradford White
Follow
KwickShot® Flow Controlled Tankless Electric (TEF)
4.7
(7 reviews)
The KwickShot® Electric Tankless Water Heaters feature On Demand Hot Water with No delay, Reduced Energy Waste, and are 99% efficient.
Download
Specification
Specification
Product Features:
On Demand Hot Water - No delay.
No T&P Relief Valve Needed
Continuous Hot Water - No storage capacity to run out
Easy Installation - Only one cold water line needed for installation.
LED Indicator - Communicates system status and heater operation feedback.
Control System - Activates heater only on demand.
Warranty - 5 - year limited warranty on leaks, 1-year on parts.
Technical specification
Technical specification
Unique ref.
bradfordwhite-KwickShot-Flow-Controlled
Product family
Commercial
Product group
Tankless Electric
Type
Object (single object)
Date of publishing
2022-01-06
Edition number
1
Links
Links
Product url
https://forthepro.bradfordwhite.com/our-products/usa-commercial-tankless-electric/kwickshot-flow-controlled-tankless-electric-tef/
Installation instructions
https://docs.bradfordwhite.com/I&O/238-54367-00_Current.pdf
Product certification
https://docs.bradfordwhite.com/Spec_Sheets/230_Current.pdf
Related
Related
Material main
ABS
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
ETIM Code
EC000392
ETIM Name
Instantaneous water heater
Uniclass 2015 Code
Pr_60_60_96_27
Uniclass 2015 Description
Electric instantaneous water heaters
CSI MasterFormat 2014 Code
22 33 13.13
CSI MasterFormat 2014 Title
Flow-Control, Instantaneous Electric Domestic Water Heaters
OmniClass Number
23-31 29 11 11
OmniClass Title
Electric Instantaneous Hot Water Heaters
Region availability
North America
Canada
Mexico
United States
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
10
)
Download
A. O. Smith
Dura-Power® DSE Heavy-Duty Electric Water Heater, 3 kW to 90 kW, 5/10/20/30/40/50/65/80/100/119 gal Capacity
5.0
(
10
)
Download
A. O. Smith
Cyclone® Mxi Modulating Commercial Condensing Water Heater
4.3
(
27
)
Download
A. O. Smith
Gold Standard DVE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
5.0
(
8
)
Download
A. O. Smith
Commercial Indoor/Outdoor Tankless Water Heater
4.3
(
17
)
Download