Unique ref.: | 15mm_Chrome_WRAS_Washing_Machine_Valve_Angled |
---|---|
Brand: | Brymec |
Product family: | VNB - Valves & Brassware |
Product group: | ISO - Isolating Valves |
Date of publishing: | 2018-07-16 |
Edition number: | 1 |
Type: | Object (single object) |
15mm x 3/4" Chrome WRAS Washing Machine Valve - Angled
Pipe Size: 15mm
Body Material: HPb59-T
Handle Material: Plastic
Notes: For further information please contact Brymec Technical Dept.
Type: Appliance Isolation Valve
Maximum Working Pressure: PN10
Operating Temperature Range: -10 ~ +85 degC
Valves are manufactured to BS6675
Compression connections comply with EN1254-2
Male thread connection complies with ISO228
WRAS approved
Product url: | https://www.brymec.com/15mm-x-3-4-chrome-wras-washing-machine-valve-angled... |
---|---|
Installation instructions: | https://www.brymec.com/help |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/brymec/product/15mm_chrome_wras_washing_machine_valve_angled
Material main: | Brassware |
---|---|
Material secondary: | Metal |
Designed in: | United Kingdom |
Manufactured in: | China |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
Uniclass 1.4 Code: | L7136 |
Uniclass 1.4 Description: | Valves |
Uniclass 2015 Code: | Pr_65_54_95_06 |
Uniclass 2015 Description: | Ball valves |
NBS Reference Code: | 94 |
NBS Reference Description: | Valves |
CSI MasterFormat 2014 Code: | 40 05 63 |
CSI MasterFormat 2014 Title: | Ball Valves |
OmniClass Number: | 23-27 31 15 |
OmniClass Title: | Ball Valves |
Name | Value |
---|---|
Connection Size | 15 mm |
Connection Type | Compression |
Cw Connection (Y/N) | True |
Handle Type | Lever |
Hw Connection | True |
Method Of Operation | Lever Valve |
Plumbing Fixture Type | Appliance isolation valve |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | tech@brymec.com |
Description | 15mm x 3/4" Chrome WRAS Washing Machine Valve - Angled |
Length | 46 mm |
Name | 15mm x 3/4" Chrome WRAS Washing Machine Valve - Angled |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | tech@brymec.com |
Description | 15mm x 3/4" Chrome WRAS Washing Machine Valve - Angled |
Name | 15mm x 3/4" Chrome WRAS Washing Machine Valve - Angled |
All BIM objects are real products from real manufacturers confirmed and approved