Publish your products
Reflective Glass , Architectural Glass , Building Glass
Reflective Glass , Architectural Glass , Building Glass

    Reflective Glass , Architectural Glass , Building Glass

    4.2 out of 5 stars4.2(5 reviews)

    Energy Saving Glass

    Reflective glass is a type of glass that is coated with a metallic coating. The main function is to reflect heat and radiation.It is widely used in environmentally friendly construction aiming at reducing temperature fluctuation, which can help save the electricity cost. Furthermore, the coating can protect your eyes from the sun’s glare and make the building more attractive.Another benefit is that reflexive glass creates privacy to the area as outside people cannot see through the building. Reflective glass is a type of glass that is coated with a metallic coating. The main function is to reflect heat and radiation.It is widely used in environmentally friendly construction aiming at reducing temperature fluctuation, which can help save the electricity cost. Furthermore, the coating can protect your eyes from the sun’s glare and make the building more attractive.Another benefit is that reflexive glass creates privacy to the area as outside people cannot see through the building.

    Specification
    • Applications : Building’s windows/ doors / Decorative glass for external decorations

      Specifications

      Thickness: 3-19 mm.
      Maximum size: 2,400x3,600 mm.
      Minimum size: 100x100 mm.

    Technical specification
    • Unique ref.BSG_Glass_Reflective_Glass
    • Product familyArchitectural Glass
    • Product groupReflective Glass
    • TypeBuilding Material
    • Date of publishing2021-09-16
    • Edition number1
    • Height (mm)3210
    • Width (mm)2250
    Related
    • Material mainGlass
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • OmniClass Number23-17 15 11
    • OmniClass TitleGlass Glazing

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam