Publish your products
BETACRYL  Thin-Edge Basin  BB A 5538 R
BETACRYL  Thin-Edge Basin  BB A 5538 R
    BETACRYL®

    BETACRYL Thin-Edge Basin BB A 5538 R

    Rectangular thin-edge countertop washbasin in BETACRYL - Pure Acrylic Stone (100 % Acrylic) with round corners and 2″ central lowered drain hole. Available in Classic White colour. BETACRYL Pure Acrylic Stone provides a particular strength, ensures cleanliness and antibacterial/antiviral function , suitability for contact with food, water resistance and colour stability over time. BETACRYL has a widespread application in architectural projects for interior decoration, outdoor walls and medical/health sectors. Visit Betacryl.com for more information.
    Specification
    • Thin-edge countertop basin
    Technical specification
    • Unique ref.Thin-edge-BB-A5538R
    • Product familyBasins, Bathroom
    • Product groupSolid surface countertop basin
    • TypeObject (single object)
    • Date of publishing2020-06-30
    • Edition number1
    • Height (mm)150
    • Width (mm)550
    • Depth (mm)380
    Related
    • Material mainSolid surface
    • Material secondaryNatural Acrylic Stone
    • Designed inItaly
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe Africa Asia
    Albania
    Algeria
    Türkiye
    Austria
    Morocco
    Belarus
    Tunisia
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit