Publish your products
Dem Saloon
Bürotime

Dem Saloon

4.8 out of 5 stars4.8(8 reviews)
Dem Saloon, designed for those who attach importance to prestige in each spot of the office and who desire to create a difference, creates an orginal style in the waiting areas. "V" shape design of the sitting section offers unique appearence in addition to the level of comfort. Dem Saloon, with its felt fabric cover and metal legs, is a different point of view created for your office...
Technical specification
  • Unique ref.dem_525
  • Product familyBench Group
  • Product groupLobby Group
  • TypeObject (single object)
  • Date of publishing2014-04-10
  • Edition number1
  • Height (mm)620
  • Width (mm)2750
  • Depth (mm)690
Related
  • Material mainMetal
  • Material secondaryFabric
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit