Publish your products
SPACELITE® Stacking Door HT40
SPACELITE® Stacking Door HT40
SPACELITE® Stacking Door HT40
SPACELITE® Stacking Door HT40
    Butzbach

    SPACELITE® Stacking Door HT40

    Every operation is unique, and so is your SPACELITE.

    The intelligent opening principle finds space in any installation situation with the compact console. Overhead cranes, pipelines, lamps or other elements can easily pass by the door area. This makes the HT40 probably the best sectional door.

    Specification
      • Width (min./max.): 1.000/ 5.500 mm
      • Height (min./max.): 1.000/ 8.920 mm
      • Opening cycles: 50.000 p. a.
      • Short-term operation: 30 p. h.
      • Opening speed: max. 40 cm/s
      • Burglary protection according to DIN/ TS 18194: RC2/ RC3


    Technical specification
    • Unique ref.spacelite-stacking-door-ht40
    • TypeObject (single object)
    • Date of publishing2026-03-20
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Industrial

    Region availability

    Europe Asia Oceania North America Africa
    Åland Islands
    Afghanistan
    Australia
    Canada
    Egypt
    Albania
    Bahrain
    Mexico
    South Africa
    Andorra
    Iran
    Austria
    Iraq
    Belarus
    Israel
    Belgium
    Japan
    Bosnia and Herzegovina
    Jordan
    Bulgaria
    Kuwait
    Croatia
    Lebanon
    Cyprus
    Malaysia
    Czech Republic
    Oman
    Denmark
    Palestine
    Estonia
    Qatar
    Faroe Islands
    Saudi Arabia
    Finland
    Singapore
    France
    Syria
    Germany
    Türkiye
    Gibraltar
    United Arab Emirates
    Greece
    Yemen
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City