Publish your products
Cycle bollards Cirkus
Cycle bollards Cirkus

    Cycle bollards Cirkus

    “In recent years I have been thinking a lot about bicycles and how to park them most conveniently. I try my ideas with simple sketch models and place them in older and newer urban spaces. Eventually, I think of what is interesting, appropriate and appropriate. For me, it is a necessary and exciting complement to the work of exploring Byarums Bruks casting technology and materials for new product areas and functions. The ambition of the cycling bollard Cirkus has been to create a clear figure that comes into its own as a solitaire as well as in groups. I think Cirkus has an independent character at the same time as there is a kinship to the bicycle bollard Arkus in Byarum's range. "

    Technical specification
    • Unique ref.cirkus
    • Product familyCitkus
    • Product groupCycle bollards
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)900
    • Width (mm)260
    • Depth (mm)150
    Related
    • Material mainAluminium
    • Manufactured inSweden
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit