We are using cookies to provide our services

By using our services you agree to our use of cookies

PYROSTAR®

Unique ref.: pyrostar
Brand: CALADAIR
Product family: HVAC
Product group: PYROSTAR
Date of publishing: 2019-01-09
Edition number: 3
Type: Object (single object)
Download (18)

PYROSTAR®, F400-120 smoke exhaust unit, meeting legal requirements  for the extraction of smoke and hot gases. The PYROSTAR® range in version R is particulary adapted for the extraction of contaminated air in industrial premises, professional kitchens and car parks, etc...
Equipped with an expoxy paint backward wheel (PYROSTAR®R) or a forward wheel made in galvanized steel (PYROSTAR®A) 
Belt-pulley transmission with IE3 AC motor
NF EN 12101-3 compliant
Flow rate from 600 to 50 000 m3/h, either in version with forward turbine, PYROSTAR® A for pressures up to 1 500 Pa, or in version with backward turbine, PYROSTAR® R, to reach pressures up to 2 600 Pa.

PYROSTAR®, pulley belt smoke exhaust unit, certified F400-120 / EN 12101-3 (PV 1166-CPD-095) for ERP, IGH (high height building) and professional kitchens. Structure made in high thickness galvanized steel, 20 to 30/10
Double inlet forward wheel (A) or double inlet backward wheel (R), epoxy treated and IE3 IP55/F motor, with transmission, compliant with the 2009/125/EC directive.
Phonic finitions (DIP) with high density 25mm M0 (120 kg/m3) mineral wool a double skin (DDP), certified F400-120.
Condensation drain can be integrated (ECP option)
Intake and exhaust via circular branch connections with double lip seals up to model 12, squared on the other models.
Exclusive certification enabling the integration of a frequency converter mounted under the motor cover.


Material main: Galvanized steel
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Flow Treatment Device
UNSPSC name: Air circulation and parts and accessories
UNSPSC code: 401016
Uniclass 1.4 Code: JU81
Uniclass 1.4 Description: Air handling units
Uniclass 2.0 Code: PR-04-03
Uniclass 2.0 Description: Air Handling Units
Uniclass 2015 Code: Ss_65
Uniclass 2015 Description: Ventilation and air conditioning systems
NBS Reference Code: 04-03
NBS Reference Description: Air Handling Units
CSI MasterFormat 2014 Code: 23 34 00
CSI MasterFormat 2014 Title: HVAC Fans
OmniClass Number: 23-33 00 00
OmniClass Title: HVAC Specific Products and Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 350 CFM — 24400 CFM
Frequency 50 Hz — 60 Hz
Maximum Air Flow 24400
Minimum Air Flow 350
Static Pressure 0 Pa — 1500 Pa

All BIM objects are real products from real manufacturers confirmed and approved