Publish your products
Canon VB-H652LVE Infrared Vandal Resistant Outdoor Fixed Dome Network Camera
Canon USA
Archived

Canon VB-H652LVE Infrared Vandal Resistant Outdoor Fixed Dome Network Camera

Canon's VB-H652LVE Infrared Vandal Resistant Outdoor Fixed Dome Network Camera is ideal for monitoring outdoor environments in a variety of climates, as it has an IP66 rated water-tight housing, is vandal resistant to impacts (IK10 rated) and includes tamper-proof screws, and also offers an optional heater unit. For added protection from the elements, its anti-fog airflow design allows for the circulation of air to prevent the dome from fogging up and blocking the field of view. The VB-H652LVE is also NEMA250 Type 4X Certified allowing it to be installed near salt water or in colder areas that may be prone to frost. 

When it comes to low-light performance, the VB-H652LVE is well equipped. In addition to its Genuine Canon Lens, sophisticated 2.1 Megapixel (1920 x 1080) high-sensitivity CMOS image sensor and powerful DIGIC DV III Image Processor – three core elements that allow for crisp images with remarkable color accuracy, even in low light environments – this camera also features four built-in IR illuminators for obtaining clear video, throughout its entire field of view (wide angle to telephoto), even in pitch darkness.

The VB-H652LVE features a 122.1° wide angle of view and an Auto-Focus lens that can automatically adjust its focus for subjects both near and far, helping to ensure a clear image despite varying distances between the camera and subject matter. An Image Stabilization feature also helps ensure that the VB-H652LVE can deliver clear video with minimal motion blurring even when installed in areas with frequent vibrations such as on top of a pole or near heavy machinery. An analog video output can be connected to a monitor during installation of the VB-H652LVE to enable the installer to receive immediate feedback on the camera's field of view and focus.

With multiple power options including AC, DC, PoE and PoE+ and the fact that it uses a mere 8.4W of power when using PoE, this camera offers installation flexibility while lowering overall system power requirements.

When a situation calls for an outdoor-ready camera that can capture clear video even in areas with little-to-no visible light, choose Canon's VB-H652LVE Infrared Vandal Resistant Outdoor Fixed Dome Network Camera.

Specification
  • IMAGE SENSOR - 1/3" CMOS (RGB) SCANNING METHOD - Progressive Scan LENS - 2.4x optical zoom lens with auto focus FOCAL LENGTH - 2.55 (W) - 6.12mm (T) F-NUMBER - F1.2 (W) - F1.8 (T) DIGITAL ZOOM - 4x HORIZONTAL VIEWING ANGLE (16:9) - 122.1° (W) - 50.1° (T) VERTICAL VIEWING ANGLE (16:9) - 65.9° (W) - 28.1° (T) DAY / NIGHT MODE - Yes I/R CUT FILTER - Automatically removable infrared-cut filter MIN. SUBJECT ILLUMINATION - DAY (COLOR) - 0.035 lux (F1.2, shutter speed 1/30 sec., when smart shade control is off, 50IRE) MIN. SUBJECT ILLUMINATION - NIGHT (MONOCHROME) - 0 lux (F1.2, shutter speed 1/30 sec., when smart shade control is off, 50IRE with IR light on) 0.002 lux (F1.2, shutter speed 1/30 sec., when smart shade control is off, 50IRE) FOCUS MODES - Auto/One-shot AF/Manual/Fixed at infinity SHOOTING DISTANCE - Day Mode: 0.3 m (12 in.) - infinity Night Mode: 0.3 m (12 in.) - infinity SHUTTER SPEED - 1 - 1/16000 sec. EXPOSURE MODES - Auto/Auto (Flickerless)/Auto (Shutter-priority AE)/Auto (Aperture-priority AE)/Manual (Shutter Speed, Aperture, Gain) WHITE BALANCE - Auto/Light Source/Manual Light Source: Daylight Fluorescent/White Fluorescent/Warm Fluorescent/Mercury Lamp/Sodium Lamp/Halogen Lamp Manual: One-shot WB/R Gain/B Gain METERING MODES - Center-Weighted/Average/Spot EXPOSURE COMPENSATION - 9 levels SMART SHADE CONTROL - Auto/Manual/Disable Auto: 3 levels Manual: 7 levels HAZE COMPENSATION - Auto/Manual/Disable Auto: 3 levels Manual: 7 levels AGC LIMIT - 6 levels IMAGE STABILIZER - Digital (2 levels) PAN ANGLE RANGE - 360° (±180°) TILT ANGLE RANGE - 90° (-15° - +75°)  ROTATION ANGLE RANGE - 350° (+220°/-130°) +: Clockwise IR ILLUMINATION RANGE - 20m (65.6ft) MOVING SPEED - Limited to manual movement
Technical specification
  • Unique ref.canon-vb-h652lve
  • Product familyVideo Surveillance
  • Product groupAll Network Cameras
  • TypeObject (single object)
  • Date of publishing2015-04-21
  • Edition number1
  • Height (inches)5.71
Related
  • Material mainPlastic
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Lbs)4.08
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code11 97 00
  • CSI MasterFormat 2014 TitleSecurity Equipment
  • OmniClass Number23-29 11 13 13
  • OmniClass TitleSecurity Video Recorders
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit