Publish your products
CG132B-12 (60Hz) 600 kW Gas Generator Set

CG132B-12 (60Hz) 600 kW Gas Generator Set

Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a gas generator set with 50 to 10,00 ekW of power potential, you'll have peace of mind knowing our gaseous-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Gas Generator Sets come in a range of options to match your power needs - so selecting the right gas generator set for your application, and installing it, is simple.

Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

Specification
  • Generator Set Package 

    • Conforms to ISO 8528-5 G2 load acceptance requirements
    • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

    Cat® Gas Engine

    • Designed and optimized for low fuel consumption 
    • Reliable performance proven in thousands of applications worldwide

    Cat Alternator 

    • Superior motor starting capability minimizes need for oversizing generator 
    • Designed to match performance and output characteristics of Cat diesel engines

    EMCP 4 Control Panels

    • User-friendly interface and navigation 
    • Scalable system to meet a wide range of installation requirements  
    • Expansion modules and site specific programming for specific customer requirements

    Warranty 

    • 12 months/unlimited hour warranty for prime and continuous ratings 
    • Extended service protection is available to provide extended coverage options

    Worldwide Product Support 

    • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
    • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
Technical specification
  • Unique ref.Gas-Generator-CG132B12-60Hz
  • Product familyGas Generator Sets
  • Product group50 Hz Generators
  • TypeObject (single object)
  • Date of publishing2022-07-11
  • Edition number1
  • Height (inches)85
  • Width (inches)70
  • Depth (inches)151
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)15432
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameGas generators
  • UNSPSC code26111604
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 15 13
  • OmniClass TitleGas Generator Sets
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

North America Oceania South America Asia
Anguilla
American Samoa
Bolivia
Japan
Antigua and Barbuda
Federated States of Micronesia
Brazil
Philippines
Aruba
French Polynesia
Colombia
Saudi Arabia
Belize
Guam
Ecuador
South Korea
Bermuda
Palau
Guyana
Taiwan
British Virgin Islands
Peru
Canada
Suriname
Cayman Islands
Venezuela
Collectivity of Saint Martin
Costa Rica
Dominican Republic
El Salvador
Guatemala
Haiti
Honduras
Mexico
Montserrat
Panama
Puerto Rico
Saint Kitts and Nevis
Sint Maarten
The Bahamas
Trinidad and Tobago
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit