Publish your products
AutoCAV

AutoCAV

Upgrade residential and commercial interiors with the CS AutoCav® automatic sliding door system, a premium plug-and-play solution for smooth, quiet operation in high-use spaces like pantries, closets, laundry rooms, and offices.

Integrated directly into the pocket door frame, the CS AutoCav® eliminates exposed headers and bulky external motors for a clean architectural finish. Compatible with a wide range of door styles, jamb options, switches, and sensors, it offers flexible design integration and easy installation.

Specification
  • Dimensions

    Min Size: Minimum door width of 30" (780mm)

    Max Size: With pocket frame: Custom sizes up to 60" x 96" (1524mm x 2440mm)* per door. Head unit only: 60" W x no max H

    Max Weight (Single): 264lb (120kg) per door

    Max Weight (Bi-Parting): 132lb (60kg) per door

    Wall Framing: 3½" or 3⅝"(90mm) or 5½" (140mm)

    Suitable Door Types

    Can be specified with almost any choice of door that meets a minimum door width of 30” (780mm) and a maximum door width of 60” (1524mm)*.

    *For custom sizes, please contact customer service.

    Access - Paintable, removable access panel (only available for 3½" (90mm) wall framing)

    Design & Safety Features

    • Easy setup with simple plug and play design.
    • Precision automation with adjustable speeds for a consistent, quiet experience.
    • Safety beams and continuous force feedback protect users during operation.
    • Compatible with a wide range of sensors and switches.

    Configurations

    Available in Single and Bi-Parting (Double Door) Configurations

    Access Control Options

    A variety of access control options are available, from simple push button or overhead sensor to secure entry via third-party access control or a combination of methods.

    In the event of power failure, the door has a battery backup. Once battery backup is drained, the door can be manually opened. Example activation devices:

    • Handwave Sensor
    • PDL Switch
    • Dry Wire to connect to 3rd party smart home or building management system
    • Heavy Duty Push Button Access
    • Overhead Motion Sensor
Technical specification
  • Unique ref.autocav
  • Product familyCaviSlider­™
  • Product groupAutomatic Pocket Doors
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States