Publish your products
AutoCAV Commercial

AutoCAV Commercial

The CS AutoCav® Commercial is a fully automated pocket system designed for a range of applications, from commercial and architectural environments to healthcare facilities.

Built with high-quality components, CS AutoCav Commercial guarantees reliability and durability. Easy access to the track via the maintenance panel simplifies servicing, ensuring a dependable, long-lasting system.

Specification
  • Dimensions

    Max Size: Custom sizes up to 168" x 60" (4270mm W x 1524mm H) per door

    Max Weight: 440lb (200kg) per door

    Wall Framing: 3½" or 3⅝" (90mm) or 5½" (140mm)

    Suitable Door Types

    Can be specified with almost any choice of door that meets a minimum door width of 34” (860mm) and a maximum door width of 60” (1524mm).

    Design & Safety Features

    Fully Programmable controller with many standard operating modes.

    Safety features include a built-in safety beam controller, electronic obstacle detection, and auto reversing of the door upon meeting an obstruction.

    Configurations

    Available in Single and Bi-Parting (Double Door) Configurations

    Access Control Options

    A variety of access control options are available, including:

    • Push buttons
    • Overhead sensors
    • Touchpads
    • Swipe keys
    • Custom combination of these methods for secure entry
Technical specification
  • Unique ref.autocav-commercial
  • Product familyCaviSlider­™
  • Product groupAutomatic Pocket Doors
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America Oceania
Anguilla
American Samoa
Antigua and Barbuda
Australia
Aruba
Cook Islands
Barbados
Federated States of Micronesia
Belize
Fiji
Bermuda
French Polynesia
British Virgin Islands
Guam
Canada
Kiribati
Caribbean Netherlands
Marshall Islands
Cayman Islands
Nauru
Collectivity of Saint Martin
New Caledonia
Costa Rica
New Zealand
Cuba
Niue
Curaçao
Norfolk Island
Dominica
Northern Mariana Islands
Dominican Republic
Palau
El Salvador
Papua New Guinea
Greenland
Pitcairn Islands
Grenada
Samoa
Guadeloupe
Solomon Islands
Guatemala
Timor-Leste
Haiti
Tokelau
Honduras
Tonga
Jamaica
Tuvalu
Martinique
United States Minor Outlying Islands
Mexico
Vanuatu
Montserrat
Wallis and Futuna
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit