Publish your products
Cavity Slider Pocket Door Frames (Ultimate 2x6 Stud)

Cavity Slider Pocket Door Frames (Ultimate 2x6 Stud)

The CS Cavity Slider® Ultimate Pocket Door Frame is the premier choice for maximizing space. It offers ease of assembly and robust structural integrity, tailored for 6" framing (2x6 stud size).

Made from high-quality aluminum extrusions, the CS Cavity Slider adheres to Type 1 construction code with zero combustible materials. Suited for both residential and commercial settings, this frame provides superior space optimization.

Specification
  • Features

    Robust Construction: Made from aluminum extrusions, providing structural robustness.

    Easy Assembly: Supplied as a kitset, easy to assemble and install.

    Door Compatibility: Accommodates 1-3/8” to 2-1/4” doors up to 5’0” x 10’0”; can be cut to size on site.

    Soft Close Option: Can be upgraded to SofStop® soft close for quiet operation.

    Application Areas: Suitable for bedrooms, offices, patient rooms, restrooms, hallways, laundries, and architectural feature openings.

    Residential and Commercial Use: Meets Type 1 construction code without combustible materials.

    Dimensions

    Sizes:

    2'6" x 8'0", 3'0"x8'0", 4’0” x 8’0”, 3’0” x 9’0”, 4'0" x 9'0", 3'0" x 10'0", 4'0" x 10'0", 5'0" x 10'0"

    Maximum Door Weight:

    500 lb (240kg)

    Door Thickness:

    1-3/8” to 2-1/4”(35 to 57 mm)

Technical specification
  • Unique ref.cavity-slider-pocket-door-frame-ultimate-2x6
  • Product familyCaviSlider­™
  • Product groupPocket Door Frames
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit