Publish your products
CS HeavyDutyTrack

CS HeavyDutyTrack

The CS HeavyDutyTrack is a robust sliding door track system engineered to accommodate oversized or heavy doors weighing up to 1100lb (500kg).

Designed for versatility, it serves a variety of commercial, industrial, and residential applications.

Specification
  • Features

    • High-quality, ultra heavy-duty extruded aluminum track designed to take oversized or heavy doors up to 1100 lb.
    • Pre-machined mounting holes
    • For use with our M10 Carriage Packs made from cast stainless steel and extra-large diameter nylon wheels with precision ground bearings for strength, reliability, and smoothness.

    Applications: Oversized pocket doors, extra-large barn doors, featured openings, factory doors, openings with doors heavier than 500 lb, and any project that calls for oversized and heavy sliding doors. Suitable for a wide range of commercial, industrial, and residential projects.

    Technical Details

    Track Finish: Clear Anodized Aluminum

    Minimum Door Thickness: 1-9/16” (40mm)

    Maximum Door Weight: 1100 lb (500kg)

    Maximum Track Length: 28’ (8.5m)

    Track Height: 2-3/16” (56mm)

    Track Width: 3-1/16"” (77.5mm)

    Carriage Pack: M10 (1100 lb)

Technical specification
  • Unique ref.cs-heavydutytrack
  • Product familyCaviTrack
  • Product groupHeavy Duty Track
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit