Publish your products
CS LoftDoor

CS LoftDoor

Transform your space with the CS LoftDoor, the epitome of New York loft style. Crafted from premium aluminium extrusions with horizontal and vertical dividers, this glazed sliding door system exudes industrial strength and sophistication. Its sleek, slender profiles provide a minimalist glass door solution, perfect for modern and industrial interiors.

Specification
  • Features

    Maximum Size: Door sizes up to 2400mm High x 2000mm Wide & 38mm Thick (larger sizes may be available on request)

    Frame & Finishing: Supplied with a slimline matte black frame and 6mm or 10mm transparent safety glass as standard.

    Glazing & Options: Clear glass. Other glass types are available on request.

    Hardware: Flush Pull Loft Door Handle (Aluminium), 40mm x126mm x27mm

    How to Specify (example)

    Product: CS LoftDoor

    Location: Hallway

    Application: Cavity Slider

    Door type: 5H-5V lite

    Dimensions: 2400mm x 1400mm

    Finish/colour: Matte Black

    Glazing finish: 6.38mm clear

    Hardware: CS fitted pull handle

    Configuration Options

    The CS LoftDoor has a variety of configurations available as standard - alternate options available on request and additional features in the Detail Options section.

Technical specification
  • Unique ref.cs-loftdoor
  • Product familyCaviDoor™
  • Product groupCS LoftDoor
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit