Publish your products
CS NewYorker

CS NewYorker

The CS NewYorker, a sleek glazed aluminium door crafted for seamless integration into cavity sliding, surface sliding or hinged applications. With a frame free of visible screws or fastenings, its horizontal and vertical rails are engineered for lasting elegance and reliability. At 38mm thick, it perfectly complements our track and carriage systems, offering a complete solution for any space. Versatile enough to serve as a fixed panel in multi-track configurations, the CS NewYorker ensures flexibility without compromising on style or performance.

Specification
  • Features

    Maximum Size: Door sizes up to 2400mm High x 2000mm Wide & 38mm Thick (larger sizes may be available on request)

    Frame & Finishing: Powder coat and Paint options to match decor

    Glazing & Options: Toughened or Laminate glass in a variety of options. Clear, Opalescent and Reeded glass. Non glass options such as Whiteboard and Perspex available on request.

    How to Specify (example)

    Product: CS NewYorker

    Location: Dining room

    Application: Bi-Parting Cavity Slider

    Door type: 4 horizontal lite Leaf

    Dimensions: 2400mm x 1200mm

    Finish/colour: Dulux Matt Black

    Glazing finish: 6.38mm opal laminate

    Hardware: CL400 Magnetic Passage Matte Black

    Configuration Options

    The CS NewYorker has a variety of configurations available as standard - alternate options available on request and additional features in the Detail Options section.

Technical specification
  • Unique ref.cs-newyorker
  • Product familyCaviDoor™
  • Product groupCS New Yorker
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit