Publish your products
CS SideMountTrack

CS SideMountTrack

The CS SideMountTrack is the best choice for achieving a modern aesthetic.

This system distinguishes itself with a flat, minimalist design, providing a contemporary take on traditional barn door systems.

The track is supplied with pre-drilled fixing holes for quick and easy installation. It also comes with a pre-finished clip-on aluminum fascia and end caps that neatly conceal the top of the door, track, and running gear.

The CS SideMountTrack can also be upgraded with the SofStop® soft-close feature, making it ideal for quiet environments like bedrooms, offices, and patient rooms.

Specification
  • Features

    • Includes a fascia to shroud the exposed track for a pleasing aesthetic.
    • Square profile allows track to be butted up to the ceiling drywall for a minimal clearance look.
    • Fascia may be anodized or powder-coated. Standard finishes: Clear or Bronze Anodized. Inquire about custom colors.
    • Track can be configured to suit Bi-Parting configurations
    • Pre-machined fixing holes.
    • Fascia is easily removed for future servicing requirements.

    Technical Details

    Track Finish: Milled Aluminum

    Fascia Finish: Clear or Bronze Anodized Aluminum

    Suitable Door Thickness: 1-3/8” to 1-3/4” (35-45mm)

    Maximum Door Weight: 500 lb (240kg)

    Maximum Track Length: 24’ (7.3m)

    Brush Seals Available: Yes

    Carriage Pack: M6 (200lb), M8 (500lb), SofStop, SofStop HD

Technical specification
  • Unique ref.cs-sidemounttrack
  • Product familyCaviTrack
  • Product groupBarn Door Tracks
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit