Publish your products
CS TopMount Track

CS TopMount Track

CS TopMountTrack Systems are a series of smooth-running, low-profile sliding door tracks designed for seamless integration into site-built pocket door frames, bypass wardrobes, telescoping room dividers, and more.

The CS TopMountTrack is available in Single, Double, and Triple Tracks for both 1-3/8" (35mm) and 1-3/4" (45mm) thick doors.

Specification
  • Features

    TopMountTrack - Single: Suitable for incorporating into pocket frame assemblies for a smooth running high end system.

    TopMountTrack - Double/Triple: Tracks can be used for bypass and collection systems.

    • Tracks can be configured to suit Bi-Parting door set-ups, including CornerMeeting detail.
    • Clip-on fascia allows the TopMountTrack to be mounted from the side for a barn door configuration. Standard finishes: Clear or Bronze Anodized. Inquire about custom colors.
    • Pre-machined mounting holes.

    Soft Close Option: Can be upgraded to SofStop® soft close for quiet operation.

    Side Mount Option: All TopMountTracks are available with fascia to shroud the exposed track in a side-mounted configuration for a pleasing aesthetic.

    Door Collection System: Where multiple doors are required to slide in conjunction with one another, the CS Door Collection System ensures a smooth running telescopic system. The doors are connected so that there is no need for floor tracks or guides through the opening.

    Application Areas: Suitable for bedrooms, closets, offices, patient rooms, restrooms, hallways, laundries, and architectural feature openings.

    Technical Details

    Door Thickness: 1-3/8” or 1-3/4” (35 or 45mm) or no limit when supplied without fascia for TopMountTrack - Single

    Maximum Door Weight: 500lb (240kg), With SofStop: 350 lb (158kg)

    Maximum Track Length: 24’ (7.3m)

    Track Height: 1-1/2” (36.5mm)

    Carriages: M6 (200lb), M8 (500lb), SofStop, SofStop HD

    Configurations: Single Track, Double Track Bypass or Collection System, Triple Track Bypass or Collection System

Technical specification
  • Unique ref.cs-topmount-track
  • Product familyCaviTrack
  • Product groupTop Mount Track
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit