Publish your products
FH CeilingMount Track Systems

FH CeilingMount Track Systems

CS FH-CeilingMountTrack Systems are a series of full-height, ceiling-mounted tracks designed to seamlessly integrate with your ceiling lining, creating a flawless, flush-mounted finish.

The innovative design includes a pair of full-length fins that allow the ceiling lining to be fixed flush with the underside of the track. The track can also be painted on-site to match the ceiling color.

The CS FH-CeilingMountTrack is available in Single, Double, and Triple Tracks for both 1-3/8" (35mm) and 1-3/4" (45mm) thick doors.

Specification
  • Features

    FH-CeilingMountTrack - Single: Suitable for large room dividers or surface sliding applications.*

    FH-CeilingMountTrack - Double/Triple: Suitable for large room dividers or surface sliding applications.* Tracks can be used for bypass and collection systems.

    • Tracks can be configured to suit Bi-Parting door set-ups, including CornerMeeting detail.
    • Track may be painted on site to match ceiling color. (See data sheet on our website).

    Soft Close Option: Can be upgraded to SofStop® soft close for quiet operation.

    Door Collection System: Where multiple doors are required to slide in conjunction with one another, the CS Door Collection System ensures a smooth running telescopic system. The doors are connected so that there is no need for floor tracks or guides through the opening.

    Application Areas: Suitable for bedrooms, closets, offices, patient rooms, restrooms, hallways, laundries, and architectural feature openings.

    *Not suitable for use in a pre-fabricated pocket frame. You will need to build a wall either side of the track when using in a pocket application.

    Technical Details

    Door Thickness: FH-CeilingMountTrack - Single: No limit, FH-CeilingMountTrack - Double/Triple: 1-3/8” or 1-3/4” (35 or 45mm)

    Maximum Track Length: 24’ (7.3m)

    Track Height: 1-7/16” (36mm)

    Maximum Door Weight: 500lb (240kg), With SofStop: 350 lb (158kg)

    Carriages: M6 (200lb), M8 (500lb), SofStop, SofStop HD

    Configurations: Single Track, Double Track Bypass or Collection System, Triple Track Bypass or Collection System

Technical specification
  • Unique ref.fh-ceilingmount-track-systems
  • Product familyCaviTrack
  • Product groupFull Height Tracks
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit