Publish your products
NZ 140mm Cavity (Ultimate)

NZ 140mm Cavity (Ultimate)

CS Ultimate® is a heavy duty cavity sliding door system designed for higher, wider, thicker and heavier doors. We customise the timber frame jambs to suit the door thickness you specify (from 10mm glass to 88mm thick timber). A number of detail options are available for customising this unit.

CS Ultimate is an engineered heavy duty cavity sliding door system to suit 140mm framing. The Ultimate is designed for thicker, heavier, specialised or custom manufactured door leaves.

Specification
  • Features

    Maximum Size - Door sizes up to 3500mm High x 4500mm Wide & up to 88mm Thick

    Wall Framing -140mm - no packing of the frame is required

    Maximum door weight - 240kg

    SofStop: 100kg Single and 50kg Twin SofClose

    How to Specify (example)

    Product: ~ CS Ultimate Cavity Slider

    Location: ~ Room divider

    Door leaf dimensions: ~ 3000mm x 1200mm

    Door type: ~ 55mm joinery door

    Door finish: ~ Paint Quality

    Single or Bi-Parting: ~ Single

    Operation: ~ SofStop 100kg

    Jamb type & finish: ~ Pine flat (for architraves)

    Framing material & size: ~ 140mm timber framing

    Wall lining thickness: ~ 10mm

    Handle type: ~ CaviLock CL100 Lever

Technical specification
  • Unique ref.nz-140mm-cavity-ultimate
  • Product familyCaviSlider­™
  • Product groupStandard Cavity Sliders
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

Oceania
American Samoa
Australia
Cook Islands
Federated States of Micronesia
Fiji
French Polynesia
Guam
Kiribati
Marshall Islands
Nauru
New Caledonia
New Zealand
Niue
Norfolk Island
Northern Mariana Islands
Palau
Papua New Guinea
Pitcairn Islands
Samoa
Solomon Islands
Timor-Leste
Tokelau
Tonga
Tuvalu
United States Minor Outlying Islands
Vanuatu
Wallis and Futuna
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit