Publish your products
NZ 70mm Cavity (slimslider)

NZ 70mm Cavity (slimslider)

The SlimSlider is engineered to fit 70mm (3 inch) framing, making it ideal for renovations and spaces with thinner walls. It accommodates standard thickness doors, providing a sleek, versatile solution for both residential and some commercial applications. Its slimmer design is perfect for older frameworks, and it comes with standard jambs in a paint finish to suit architraves or grooved for plasterboard. The split jambs are pre-primed aluminium for added strength.

Specification
  • Features

    Maximum Size - Door sizes up to 2100mm High x 910mm Wide & up to 38mm Thick

    Wall Framing - 70mm

    Maximum door weight - 120kg

    SofStop - 20kg, 50kg & 100kg Single and 50kg Twin (Soft Open/Close)

    How to Specify (example)

    Product: ~ CS SlimSlider Cavity Slider

    Location: ~ Kitchen

    Door leaf dimensions: ~ 1980mm x 860mm

    Door type: ~ 38mm Flush Door

    Door finish: ~ Paint Quality

    Single or Bi-Parting: ~ Single

    Operation: ~ Manual

    Jamb type & finish: ~ Pine flat (for architraves)

    Framing material & size: ~ 70mm timber framing

    Wall lining thickness: ~ 10mm

    Handle type: ~ CaviLock CL200 Passage

Technical specification
  • Unique ref.nz-70mm-cavity-slimslider
  • Product familyCaviSlider­™
  • Product groupStandard Cavity Sliders
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

Oceania
American Samoa
Australia
Cook Islands
Federated States of Micronesia
Fiji
French Polynesia
Guam
Kiribati
Marshall Islands
Nauru
New Caledonia
New Zealand
Niue
Norfolk Island
Northern Mariana Islands
Palau
Papua New Guinea
Pitcairn Islands
Samoa
Solomon Islands
Timor-Leste
Tokelau
Tonga
Tuvalu
United States Minor Outlying Islands
Vanuatu
Wallis and Futuna
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit