Publish your products
NZ 90mm Cavity (Timberformed)

NZ 90mm Cavity (Timberformed)

The TimberFormed cavity slider is engineered for ultimate adaptability, accommodating made-to-measure sizes up to 3000mm high x 3500mm wide. With an impressive door weight capacity of 240kg, this cavity slider is perfect for even the most demanding applications. The TimberFormed cavity slider offers a robust and efficient solution for maximising space in any environment. Enhance your space with this durable and customisable sliding door system that integrates seamlessly with your design.

Specification
  • Features

    Maximum Size - Door sizes up to 3500mm High x 3500mm Wide & up to 40mm Thick

    Wall Framing - 90mm

    Maximum door weight - 240kg

    SofStop: 50kg & 100kg Single and 50kg Twin (Soft Open/Close)

    How to Specify (example)

    Product: ~ CS TimberFormed Cavity Slider

    Location: ~ Lounge/Dining

    Door leaf dimensions: ~ 2400mm x 1200mm

    Door type: ~ 38mm door

    Door finish: ~ Paint Quality

    Single or Bi-Parting: ~ Single

    Operation: ~ SofStop 100kg

    Jamb type & finish: ~ Pine flat (for architraves)

    Framing material & size: ~ 90mm timber framing

    Wall lining thickness: ~ 13mm

    Handle type: ~ CaviLock CL400 Passage

Technical specification
  • Unique ref.nz-90mm-cavity-timberformed
  • Product familyCaviSlider­™
  • Product groupStandard Cavity Sliders
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

Oceania
American Samoa
Australia
Cook Islands
Federated States of Micronesia
Fiji
French Polynesia
Guam
Kiribati
Marshall Islands
Nauru
New Caledonia
New Zealand
Niue
Norfolk Island
Northern Mariana Islands
Palau
Papua New Guinea
Pitcairn Islands
Samoa
Solomon Islands
Timor-Leste
Tokelau
Tonga
Tuvalu
United States Minor Outlying Islands
Vanuatu
Wallis and Futuna
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit