Publish your products
NZ Overtaking Cavity

NZ Overtaking Cavity

CS OvertakingDoors have an extra-thick cavity pocket, enabling a series of doors (up to five) to stack side-by-side inside the cavity pocket. These units make great room dividers, and because the width of the pocket can be minimised, the potential size of the door opening can be maximised.

Ideal spaces that benefit from this type of room divider are boardrooms, classrooms, living areas etc.

Specification
  • Features

    • Designed to work in conjunction with our aluminium NewYorker or AluTec sliding doors.
    • Door collection system links doors so there are no floor tracks or guides through the opening.
    • Units fit into standard timber stud sizes.
    • Cavity pocket is only one door width deep, while openings can span 2, 3, 4 or 5 door widths
    • There are no ‘joins’ along the one-piece aluminium track so doors move smoothly and are easy to operate.

    Max. size

    Custom sizes up to 3000h x 3500w per door

    Max. Door Weight (Standard)

    240kg

    Max. Door Weight (SofStop)

    100kg

    Wall Framing

    2 doors: 140mm

    3 doors: 190mm

    4 doors: 240mm

    5 doors: 290mm

    Wall Linings

    10 or 13mm

    Door Thickness

    38mm

Technical specification
  • Unique ref.nz-overtaking-cavity
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

Oceania
American Samoa
Australia
Cook Islands
Federated States of Micronesia
Fiji
French Polynesia
Guam
Kiribati
Marshall Islands
Nauru
New Caledonia
New Zealand
Niue
Norfolk Island
Northern Mariana Islands
Palau
Papua New Guinea
Pitcairn Islands
Samoa
Solomon Islands
Timor-Leste
Tokelau
Tonga
Tuvalu
United States Minor Outlying Islands
Vanuatu
Wallis and Futuna
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit