Publish your products
 Fire-Rated Insulated Access Door with Exposed Flange
 Fire-Rated Insulated Access Door with Exposed Flange
 Fire-Rated Insulated Access Door with Exposed Flange
    Cendrex

    Fire-Rated Insulated Access Door with Exposed Flange

    Ensure optimal fire protection with Cendrex' Fire-Rated Insulated Access Door with Exposed Flange. The PFI model, designed to limit fire spread in fire-rated walls and ceilings. This access door features a Self-latching tool-key operated slam latch and ring-operated slam latch, both included, providing secure access while meeting fire safety standards. Its 2-inch-thick mineral wool insulation and 1-inch outer frame make it an ideal choice for fire-rated walls and ceilings in commercial and industrial environments.

    Contractors, architects, engineers, and industry professionals regularly choose our PFI model for its fire-rated features and durability.

    Ideal for server rooms in commercial buildings, medical equipment storage areas in hospitals, classrooms, school libraries, and computer or server rooms, this access door ensures secure access in fire-rated environments.

    Key Features

    • Fire-rated insulation: Designed for fire-rated ceilings and walls, ensuring enhanced safety.
    • Automatic locking mechanism: Once installation is complete and the provided springs are attached to the back of the panel, the door closes and locks automatically.
    • Interior unlocking: All doors larger than 12" x 12" are equipped with the interior panel opening feature for added convenience and accessibility.

    Technical Details

    • Installation: Suitable for installation on fire-rated walls and ceilings.
    • Material: Made of 20-gauge galvanneal steel door and 16-gauge cold rolled steel frame.
    • Locking Mechanism: Features a screwdriver-operated cam latch with key and ring lock included.
    • Hinge: Includes a continuous piano hinge. Hinge location: They are located on the second dimension (height).
    • Flange: Designed with a 1-inch exposed flange, made of cold-rolled steel.
    • Frame: 2½-inch deep frame, made of cold-rolled steel.
    • Rough Opening: Door dimensions + ¼ inch or + 6mm.
    • Insulation: 2-inch fire-rated mineral wool.
    • Inside Panel Release: Mechanisms allowing the opening of panels from the inside, standard for all fire-rated doors larger than 12 inches x 12 inches.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packaged, 1 door per box.

    Fire-rated access doors, for vertical use, are subject to the following conditions:

    • Certifications: UL 10B (2008) (R2020), NFPA 252 (2022), CAN/ULC S104 (2015) (R2020).
    • Approval: 3 hours neutral/negative pressure.
    • Maximum Dimension: 48" x 48" (1219mm x 1219mm), maximum area of 2304 in², tolerance on height and width limitation is more or less 3" (76mm) as long as the area does not exceed 2304 in².
    • Temperature Rise: 250°F (121°C) after 30 minutes and 450°F (232°C) after 60 minutes.

    Fire-rated access doors, for horizontal use, are subject to the following conditions:

    • Certifications: ASTM E119 (2020), ASTM E119 (2024), CAN/ULC S101 (2014).
    • Rating Achieved: 3 hours in non-combustible construction and 1 hour in combustible construction.
    • Maximum Dimension: 24"X36" (610 mm X 914 mm) (hinges and latches on the side of 36"), tolerance on dimension limitations is more or less 3" (76 mm) as long as the area does not exceed 864 in².
    • Temperature Rise: Within allowable per ASTM E119 and CAN/ULC S101.

    All dimensions and options you desire in 5 days! Choose from over 100 access panel models and 30 additional options for custom access panel solutions, all delivered in the industry's shortest lead times.

    Ready to elevate your projects with Fire-Rated Insulated Access Door with Exposed Flange? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        20-gauge galvanneal steel door and 16-gauge cold rolled steel frame.

      • Hinge

        Continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Self-latching tool-key operated slam latch and ring-operated slam latch, both included.

      • Flange

        1" exposed flange, made of cold rolled steel.

      • Frame

        2½ " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼" or + 6mm.

      • Insulation

        2" thick fire rated mineral wool.

      • Inside Panel Release

        Mechanisms to allow panels to open from inside, standard on all doors over 12" X 12 inches.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

      • Fire rated access doors, for vertical use, are subject to the following:
        • Vertical wall assemblies

          Fire rated access doors, for vertical use, are subject to the following:

        • Certification

          UL 10B (2008) (R2020), NFPA 252 (2022), CAN/ULC S104 (2015) (R2020).

        • Rating Achieved

          3 hours, neutral/negative pressure.

        • Maximum size

          48" x 48" (1219mm x 1219mm), maximum area of 2304 in², tolerance on height and width limitation is more or less 3" (76mm) as long as the area does not exceed 2304 in².

        • Temperature rise

          250°F (121°C) after 30 minutes and 450°F (232°C) after 60 minutes.

      • Fire rated access doors, for horizontal use, are subject to the following:
        • Horizontal ceiling assemblies

          Fire rated access doors, for horizontal use, are subject to the following:

        • Certification

          ASTM E119 (2020), ASTM E119 (2024), CAN/ULC S101 (2014).

        • Rating Achieved

          3 hours in non-combustible construction and 1 hour in combustible construction.

        • Maximum size

          24"X36" (610 mm X 914 mm) (hinges and latches on the side of 36"), tolerance on dimension limitations are more or less 3" (76 mm) as long as the area does not exceed 864 in².

        • Temperature rise

          Within allowable per ASTM E119 and CAN/ULC S101.

          Access Panel
          Access Door

    Technical specification
    • Unique ref.cendrex-pfi
    • Product familyAccess Doors
    • Product groupFire Rated
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States