Publish your products
EntryDefender Door

EntryDefender Door

The award winning EntryDefender™ Door is designed to protect government buildings, pharmaceutical and cannabis dispensaries, manufacturing facilities, and other sensitive structures from attack for 5, 15 and 60 minutes in accordance with the U.S. Department of State Standard for forced entry. It is the only rolling door in the United States that meets that criteria and still allows designers and architects the flexibility to design large openings without compromising security.

It may look like a standard rolling door from the outside, but the robust steel curtain features interlocking slats that compress when in the closed position creating a smooth surface that reduces potential pry points. As the attack continues, the interlocking slats engage further to prevent separation and make the door even more durable.  It also features a reinforced bottom bar and discreet locking system that eliminates the ability to lift the door.

The EntryDefender Door is so impressive, it won a Platinum Award for Best Critical Infastructure Protection Solution at the 2019 Astors Awards given by the American Security Today Magazine.

Technical specification
  • Unique ref.entrydefender-door
  • Product familyOverhead Coiling
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2020-05-12
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security Doors
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States