Publish your products
Bulletproof Commercial Steel Doors (Level 1-8)

Bulletproof Commercial Steel Doors (Level 1-8)

The TSS Steel Door offers top-level ballistic protection with long-term durability and excellent appearance. It is available in UL Levels 1 through 8 and in a wide range of sizes. Custom hardware is available, and the door can be manufactured to accommodate most hardware schedules with 100% of the customer’s hardware pre-mounted.

OPTIONS

  • Max Size: 3'6" x 10'-0" Door Slab
  • Thickness: 1-3/4"
  • Available in Hollow Metal Framing (Prime Painted/Stainless Steel) or Aluminum Framing
  • Available with Vision Lite Frames
  • Standard Lockset: Schlage ND-Series with ANSI Strike (Custom Locksets/Exit Devices Available)
  • Welded, Knockdown, or Drywall Frames Available
  • Standard Closer: LCN 4040XP
  • Standard Hardware: LSDA Heavy-Duty Closer (Levels 1-8), SLL1 Continuous Hinge (Levels 1-8)
  • Finish: Prime Painted
  • Steel Core with U.L. Level 1-8
  • Reinforced Mounting for Ballistic Inserts (Levels 1-8)
  • Available in Custom Sizes (both single and double doors)

RATINGS

  • UL Level 1-8 Ballistic Rating

STANDARDS

  • ANSI Z97.1 Safety Glazing Materials for Building
  • ASTM F476 Standard Specification for Security of Swinging Door Assemblies
  • ASTM 4902 Standard Specification for Poly(Methyl Methacrylate) Plastic Sheet
  • ASTM A36/A36M-08 Standard Specification for Carbon Steel
  • ASTM A666 Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar
  • Underwriters Laboratory 752 Standard for Bullet Resistant Equipment
Technical specification
  • Unique ref.bulletproof-commercial-steel-doors-level-1-8
  • Product familyBullet Resistant Security Doors
  • Product groupCommercial Steel Door
  • TypeObject (single object)
  • Date of publishing2025-11-06
  • Edition number1
Classification
  • BIMobject CategoryDoors - Security Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit