Publish your products
CrossingGard® Emergency Response Grille

CrossingGard® Emergency Response Grille

CROSSINGGARD® EMERGENCY RESPONSE GRILLE

Model ERG-IBC for security and Access Controlled Egress per the IBC®

The CrossingGard Emergency Response Grille is designed to help address both the security and safety issues of public areas. The CrossingGard provides the security of a locked, rolling grille but immediately responds in an emergency situation to open automatically and allow safe escape. Available only from Cornell, the CrossingGard is always on duty to provide separation control, yet still allows for alternate means of escape should a fire, public disturbance or other emergency situation arise.

CrossingGard Benefits:
ICC-ES evaluated for access controlled egress per the International Building Code®
Fail-safe emergency response capability. When an alarm is activated, power is lost, or if the IBC emergency exit push-button station is activated, the CrossingGard immediately clears the path by returning the grille to its full open position
No manual locking or unlocking required. AutoLock automatically secures a closed grille by engaging upon attempt of forced opening. AutoLock remains disengaged during normal and emergency operation
No resetting is necessary to resume normal operation. Following an emergency situation, the CrossingGard can be repositioned to the closed position by activating "close" at the motor control station
Early Installation Option: Early/easy self-supporting installation system allows grilles to be mounted on factory supplied tubular members before walls are built and before there is a finished opening
Technical specification
  • Unique ref.nst8019-01
  • Product familyOverhead Coiling
  • Product groupCrossingGard Grilles
  • TypeObject (single object)
  • Date of publishing2014-03-15
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America
United States