Publish your products
Rolling Security Grille - Visionaire® & Vistagard™

Rolling Security Grille - Visionaire® & Vistagard™

Rolling Grilles

ROLLING GRILLES, Models ESG10, ESG12 & ESG11: Provide access control and off hour security on interior and exterior openings. Permit visual access of separated spaces.

Applications: Mall storefronts, school corridors, service window openings, hospitals, transportation and government buildings.

VISIONAIRE® Open Design Grille, Model ESG10: Open curtain, which allows air circulation, is formed of a series of solid horizontal rods, 5/16" in diameter, available in mill finish, clear or color anodized aluminum, polished solid 300 series stainless steel, or solid galvanized steel. Vertical separation between rods may be at 2" or 1 1/2". Vertical link chains are formed or eyeletted aluminum or stainless steel on 9", 6" or 3" centers.

Open Design Grille Brick Pattern, Model ESG12: Alternative open air design in Brick Patter configuration that provides superior durability in high cycle applications or wherever a brick patter configuration is desired. Horizontal 5/16" diameter solid aluminum rods at 2" centers. Rods supported by heavy duty aluminum links, held in staggered position by tube spacers. Available in aluminum-mill, clear or color anodized finish of alloy 5056 H32. High cycle shaft and springs available.

VISTAGARD™ Glazed Panel Grille Model ESG11: Provide a see through, but more solid curtain construction by adding G.E. LexanÒ (or equal) panels to the design. The panel modules are 12" × 3", 1/8" thick, clear, flame-retardant polycarbonate material that provides for additional protection from theft of small articles through the curtain and creates a barrier against refuse, odors, and smoke. The panels are secured by bronzed molded nylon links.

Technical specification
  • Unique ref.nst8020-01
  • Product familyOverhead Coiling
  • Product groupRolling Grilles
  • TypeObject (single object)
  • Date of publishing2014-03-15
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit