Unique ref.: | corning-wch-04p |
---|---|
Brand: | Corning Optical Communications |
Product family: | Fiber Optic Hardware |
Product group: | Wall-Mountable Connector Housing (WCH) |
Width (inches): | 16.46 |
Height (inches): | 13.96 |
Depth (inches): | 4.17 |
Date of publishing: | 2019-01-10 |
Edition number: | 1 |
Type: | Object (single object) |
Corning wall-mountable connector housing (WCH) product family offers enhanced innovative features that make installation and troubleshooting of fiber optic connectivity faster, easier and more cost-effective. From fiber and cable routing and strain-relief to port labeling and termination, these housings reduce the risk of error that can disrupt networks.
The WCH housing provides interconnect or cross-connect capabilities between the outside plant, riser or distribution cables and the opto-electronics. With the WCH-02P (two panels, cassettes or modules), WCH-04P (four panels, cassettes or modules), and WCH-06P (six panels, cassettes or modules) capacity, the rugged metal housings can be wall mounted in main cross-connects, telecommunication rooms or other areas where space is a premium. Units accept standard closet connector housing (CCH) cassettes, connector panels and modules for a variety of connectivity options.
The WCH product family features a clear, transparent jumper side door for easy visibility during installation and testing, easy-to-use recessed mounting holes with mounting screws, documentation labels, removable strain-relief brackets, routing clips and guides, improved latches, as well as a preinstalled bubble level for simple and accurate installation. All housings also have field-installable lock kits available for both cable entry and jumper side doors.
Features & Benefits
Product url: | https://ecatalog.corning.com/optical-communications/US/en/p/WCH-04P |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://ecatalog.corning.com/optical-communications/US/en/p/WCH-04P |
Instruction video: | |
GTIN code: | 4042673651659 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/corningoptical/product/corning-wch-04p
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 4.6 |
BIMobject Category: | Electronics - Communication |
---|---|
UNSPSC name: | Data Voice or Multimedia Network Equipment or Platforms and Accessories |
UNSPSC code: | 4322 |
Uniclass 1.4 Code: | L76 |
Uniclass 1.4 Description: | Information/communication services products |
Uniclass 2.0 Code: | PR-17 |
Uniclass 2.0 Description: | Communications Distribution Products |
Uniclass 2015 Code: | Pr_70_75 |
Uniclass 2015 Description: | Communications products |
NBS Reference Code: | 17 |
NBS Reference Description: | Communications Distribution Products |
CSI MasterFormat 2014 Code: | 27 20 00 |
CSI MasterFormat 2014 Title: | Data Communications |
OmniClass Number: | 23-19 15 00 |
OmniClass Title: | Communication Specialties |
CSI UniFormat II Code: | D5030 |
CSI UniFormat II Title: | Communications & Security |
Name | Value |
---|---|
Application | Enterprise Networks |
Depth | 4.2125984252 in |
Height | 14.094488189 in |
Mounting Type | Wall-Mountable |
Product Type | Wall-Mountable Hardware |
Width | 16.6141732283 in |
BIMobject®