Publish your products
BroadBand PRO 4 Speaker Bird Repeller System
BroadBand PRO 4 Speaker Bird Repeller System
BroadBand PRO 4 Speaker Bird Repeller System
BroadBand PRO 4 Speaker Bird Repeller System
    Bird-X

    BroadBand PRO 4 Speaker Bird Repeller System

    Repel birds with multi-faceted sonic and ultrasonic sounds! The BroadBand PRO’s 4-speaker system simultaneously emits sounds that are both audible and ultrasonic frequencies intended for use in bird management applications. These sound patterns are designed to be used in outdoor and semi-enclosed environments where pest birds are present.

    Option to add 3 Visual Scares to package for added bird management support.

    • Covers up to 4 acres
    • Uses sonic and ultrasonic frequency technology for bird management applications
    • Weather-resistant enclosure designed for outdoor use
    • Includes installation consultation
    • 30 Day Electronics Performance Satisfaction Guarantee

    With both sonic and ultrasonic frequencies, the BroadBand PRO is designed for use in areas impacted by bird activity. Use this electronic bird management system outdoors or in semi-enclosed locations, with coverage up to 4 acres. Four speakers included – each with 100 ft. of wire. Fully programmable – control volume, sound delays, and daytime/night operation settings.

    This system is used in commercial and industrial bird management applications to support protection of facilities from bird-related issues. Bird-X provides bird control solutions for a wide range of commercial environments.

    Benefits

    • Maintain property aesthetics
    • No poisons, chemicals, or traps
    • Support compliance with facility maintenance standards
    • Help reduce cleanup and maintenance associated with bird activity
    • Designed for use in outdoor and semi-enclosed environments
    • Reduce recurring maintenance and cleaning costs
    • Designed for low-maintenance operation
    • Easy setup and installation
    • Option to add 3 Visual Scares for added bird management support
    Specification
    • Guarantee /Warranty:     30 Day Electronics Performance Satisfaction Guarantee, 6 Month Manufacturer’s Warranty Against           Material Defects
      Protection Coverage:     Up to 3,600 sq. ft (ultrasonic), up to 4 acres (sonic)
      Dimensions:     Control Unit 9” x 9” x 5”, Speakers 4” x 4” x 6”
      Power Cord Length:     6 ft.
      Sound Pressure:     Ultrasonic sounds 95–102 dB (each speaker) at 1 meter, Sonic 105–110 dB (each speaker) at 1 meter
      Frequency Range:     Ultrasonic 15–25 kHz, Sonic 3–5 kHz
      Voltage Options:     110V (International voltage options available upon request.)
      Energy Consumption:     INSERT
      Box Dimensions:     19″ x 13″ x 8″
      Shipping Weight:     10 lbs.
      Compliance:     Supply power source is UL and CE listed
      EPA Est.     075130-OR-001
      SKU:

           BB-PRO-B, BB-PRO-B/220V, BB-PRO-B/240V, BB-PRO, BB-PRO/2

      Technical specification
      • Unique ref.birdx-pro-control-box
      • Product familySonic/Ultrasonic Repeller, BroadBand PRO
      • Product groupBird-X Electronic Bird Control
      • TypeObject (single object)
      • Date of publishing2017-02-16
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryElectronics - Other Electronics

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe