Publish your products
COTTO Wall Tile BIBURY

COTTO Wall Tile BIBURY

COTTO_Wall_Tile_BIBURY
Technical specification
  • Unique ref.COTTO_Wall_Tile_BIBURY
  • Product familyWalls
  • Product groupTile
  • TypeObject (single object)
  • Date of publishing2021-01-13
  • Edition number1
  • Height (mm)9
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryWalls - Finishes

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit