Publish your products
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
Celestio Legno Collection - Wall Coverings
    DUCHATEAU

    Celestio Legno Collection - Wall Coverings

    Geometric patterns highlight the natural variety of wood. 3D Wood Wall Panels are designed by native of Mexico City and architect Joe Langenauer, who finds architectural beauty in nature’s geometry and brings passion and ingenuity to Duchateau’s exclusive line of luxury wall coverings.

    Get in contact with DUCHATEAU

    Specification
    • Species: American Walnut & Stout: Walnut | All other colors: Oak

      Cut Pattern: Angled (Cobble is Straight)

      Thickness: 15/16" (23.81 mm) | Cobble: 1 7/16" (36.51 mm)

      Install Direction: Horizontal, Vertical, or Diagonal

      Installation: Construction Glue & Nails

      Grade: Character

      Surface Texture: American Walnut, Stout: Smooth | All other colors: Light Wire Brush

      Tile/Box: 8 Pieces (Cobble: 6 Pieces)

      Weight/Tile: Walnut: 5.50 lbs. (2.49 kg) | Oak: 6.30 lbs. (2.85 kg)

      Coverage per Tile: 

      • Angled Hexo: 2.03 sf. (0.188 m2)
      • Cobble: 2.30 sf. (0.213 m2)
      • Gem: 1.93 sf. (0.179 m2)
      • Hexo: 2.03 sf. (0.188 m2)
      • Jig: 2.33 sf. (0.216 m2)
      • Pinnacle: 1.91 sf. (0.177 m2)
      • Pixel: 2.29 sf. (0.212 m2)
      • Toun: 2.08 sf. (0.193 m2)

      Coverage per Box:

      • Angled Hexo: 2.03 sf. (0.188 m2)
      • Cobble: 13.80 sf. (1.282 m2)
      • Gem: 15.44 sf. (1.434 m2)
      • Hexo: 16.24 sf.(1.508 m2)
      • Jig: 18.64 sf. (1.731 m2)
      • Pinnacle: 15.28 sf. (1.419 m2)
      • Pixel: 18.32 sf. (1.701 m2)
      • Toun: 16.64 sf. (1.545 m2)


    Technical specification
    • Unique ref.celestio-legno-collection
    • Product familyWalls & Ceilings
    • Product groupWall Panels
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code07 42 23
    • CSI MasterFormat 2014 TitleWood Wall Panels
    • OmniClass Number23-15 13 19 15
    • OmniClass TitleWood Wall Panels

    Region availability

    North America
    Canada
    United States