Publish your products
COTTO Wall Tile PLEAT
COTTO Wall Tile PLEAT
COTTO Wall Tile PLEAT
COTTO Wall Tile PLEAT
COTTO Wall Tile PLEAT

    COTTO Wall Tile PLEAT

    COTTO Wall Tile PLEAT
    Technical specification
    • Unique ref.COTTO_Wall_Tile_PLEAT
    • Product familyWalls
    • Product groupTile
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)9
    • Width (mm)300
    • Depth (mm)450
    Related
    • Material mainCeramics
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit