Publish your products
Palisades S90 Bi-Folding Door
Palisades S90 Bi-Folding Door
Palisades S90 Bi-Folding Door
Palisades S90 Bi-Folding Door

    Palisades S90 Bi-Folding Door

    The Palisades S90 Bi-Folding Door represents the latest movable wall system innovation, offering the most desirable features in aesthetics and performance. Distinctly slim 4-3/4” vertical posts and 1-7/16” rails reduce visible hardware and produce clean sightlines that maximize views. Panel hinges are completely concealed to deliver a minimal, streamlined look.

    Compared to similar bi-folding doors in the market, the Palisades S90 provides superior thermal and structural performance using thermally broken framing and 1” insulating glass. Its distinguishing CW40 Performance Grade rating makes the system ideal for exterior applications where larger sizes, higher loading requirements, limits on deflection, and heavy use are expected.

    EPD and HPD now available.

    Specification
    • Features & Benefits

      • CW40 Performance Grade rating
      • 4-3/4" wide vertical posts
      • 1-7/16" high panel rails
      • Completely concealed hinges
      • Thermally broken, 1" insulating glass
      • Maximum frame height: 12 feet
      • Bottom rolling track
      • Tested to 250,000 cycles
      • Florida Product Approval

      Available Finishes:Black Bronze Anodized, Satin Anodized, Black Powder Coat, White Powder Coat Glossed, Custom RAL Colors

    Technical specification
    • Unique ref.crl-palisades-series-bi-fold-doors
    • Product familyDoors
    • Product groupFolding Doors
    • TypeAssembly (multiple objects)
    • Date of publishing2023-07-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Folding Doors

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit