We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Balancer™ Series All Glass Frameless Balanced Doors

Unique ref.: crl-usalum-balancer-series-all-glass-frameless-balanced-doors
Brand: C.R. Laurence - U.S. Aluminum
Product family: Doors
Product group: Balanced Door Entrances
Date of publishing: 2019-04-16
Edition number: 1
Type: Object (single object)
Download (8)

CRL Balancer™ Series All Glass Frameless Balanced Doors come completely glazed with either 1/2" or 3/4" (12 or 19 mm) fully tempered glass. 4" (102 mm) or 6" (152 mm) rails top and bottom are required with optional 10" (254 mm) bottom rails to meet A.D.A. codes for glass framed doors. Balanced Door Packages are available with concealed or exposed vertical tubes and are 'install ready' when shipped.

  • 4", 6" or 10" (102, 152 or 254 mm) Tall Square Profile Door Rails for all glass frameless doors
  • Glass door available With or Without Mini Vertical Stiles
  • Glass door available in six Standard Architectural Finishes, With Custom Finishes Available
  • Glazed Using Expansion Cement Technology


Material main: Glass
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Glass doors
UNSPSC code: 30171501
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 23 11
OmniClass Title: Swinging All Glass Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Integral Finish Clear ; Dark Bronze Anodized ; Powder Coat ; Newlar ; Kynar
Material 6063-T5 Alloy Aluminum

All BIM objects are real products from real manufacturers confirmed and approved