This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Series 451 & IT451 Center Glaze Storefront Systems

Unique ref.: crl-usalum-451-it451
Brand: C.R. Laurence
Product family: Doors
Product group: Aluminum -Framed Entrances And Storefronts
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (34)
1" (25 mm) Glazing Infills
  • Series 451 - 2" x 4-1/2" (50.8 x 114.3 mm) Non-Thermal
  • Series IT451 - 2" x 4-1/2" (50.8 x 114.3 mm) Thermal
  • Screw Spline or Shear Block Assembly
  • Stacking Installation Option

Series IT451 offers improved thermal performance using the Poly-Aluminizer™ and Lancer™ Thermal Break Technology. Series 451 and IT451 may be interior or exterior glazed. A top load E.P.D.M. gasket is used to position and weatherseal the glass in the aluminum pocket. Center Glazed Systems are compatible with all U.S. Aluminum Entrance Doors.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Glazing Thickness 1 in
Material Extruded Aluminum 6063-T5

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Extruded Aluminum 6063-T5

BIMobject®