Publish your products
Leaf
Leaf
Leaf
Leaf
    D2.DESIGN

    Leaf

    Designer of the Leaf chair drew inspiration from nature. The form is composed of a polypropylene seat resembling a leaf shape and of the connector and the base, also made of polypropylene. Leaf chair fits into modern apartments, as well as to commercial interiors, such as restaurants or offices.
    Specification
    • The form is composed of a polypropylene seat, connector and base. The offer includes lime and grey colored seats and the listed colors of bases: gray, black and white.
    Technical specification
    • Unique ref.leaf
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    • Height (mm)810
    • Width (mm)455
    • Depth (mm)480
    Related
    • Material mainPolypropylene
    • Manufactured inChina
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Czech Republic
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit