Publish your products
Cycle Rack (Two-Tier Type) – TC-TGF

Cycle Rack (Two-Tier Type) – TC-TGF

Two-tier cycle rack designed for efficient use of bicycle parking space.

The upper and lower rack arrangement increases bicycle storage capacity while making effective use of vertical space.

Equipped with a gas spring for smooth and quiet operation.

The freestanding column design provides an efficient solution for bicycle parking areas.

Available as a set combining high- and low-position racks.

Specification
  • ■TC-TGFH / TC-TGFL

    Type: High Position / Low Position

    Capacity: 2 Bicycles per Set

    Wheel Size: 20–27 inches

    Maximum Tire Width: 50 mm

    Maximum Handlebar Width: 600 mm

    Rack Pitch: 450 mm

    Operation: Gas Spring

    Color: Autumn Gray

Technical specification
  • Unique ref.cycle-rack-two-tier-tc-tgf
  • Product familyBicycle parking
  • Product groupBicycle racks
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit