Publish your products
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System
DAIKEN NEWTON N40 Steel Hanger Rail System

    DAIKEN NEWTON N40 Steel Hanger Rail System

    DAIKEN NEWTON N40 is a heavy-duty steel hanger rail system designed for smooth and quiet operation of heavier sliding doors.

    With a maximum door weight capacity of 400 kg when using two double-wheel hangers per door, the system is suitable for heavy-duty sliding door applications.

    Resin-coated rollers with bearings, a specially designed rail profile, and flexible roller axles help reduce operating force and noise while supporting smooth movement.

    The series offers straight and curved rails, together with compatible rollers, brackets, guide components, and door stops.

    Specification
    • Product Series: NEWTON N40

      Manufacturer: DAIKEN

      Product Type: Heavy-Duty Steel Hanger Rail System

      Maximum Door Weight: 400 kg per door (with two double-wheel hangers)

      Rail Material and Finish: High-strength galvanized steel with powder-coated finish

      Roller Features: Resin-coated wheels, bearings, and flexible axle mechanism

      Rail Options: Straight rail and curved rail (standard radius: R600 mm)

      Standard Straight Rail Lengths: 2,000 mm / 3,000 mm

      Installation: Bracket-supported rail system (direct rail mounting is not permitted)

      Environmental Features: Hexavalent chromium-free surface treatment

    Technical specification
    • Unique ref.daiken-newton-n40-steel-hanger-rail
    • Product familyHanger Rail Systems
    • Product groupSteel Hanger Rails
    • TypeAssembly (multiple objects)
    • Date of publishing2026-10-14
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryDoors - Hardware
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit