Publish your products
Slidex Slope Type  HCS-200N
Slidex Slope Type  HCS-200N

    Slidex Slope Type HCS-200N

    SLIDEX HCS-200N is a slope-type self-closing sliding door system designed for heavy doors.

    Hydraulic control and a rack assembled into the sloped rail provide easy and controlled door operation.

    A rear-side brake reduces impact when the door is opened strongly, helping to prevent damage to the hardware and stopper.

    A balance-type wheel is used to support heavy doors, while the temperature control device maintains consistent opening force between -10°C and 40°C.

    Specification
    • HCS-200N
      Door weight: 120–200 kg
      Door width: 1,000–2,000 mm
      Maximum opening width: 850–1,850 mm

      Available in right-hand (HCS-200NR) and left-hand (HCS-200NL) configurations.

      Guide roller options: HCS-GRO-16, HCS-GRO-25 and HCS-GRO-30.

    Technical specification
    • Unique ref.slidex-slope-type-hcs-200n
    • Product familySLIDEX
    • Product groupSLOPE TYPE
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (mm)76
    • Width (mm)3700
    • Depth (mm)260
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Weight Net (Kg)11.8
    Classification
    • BIMobject CategoryDoors - Sliding
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit