Publish your products
Slidex Slope Type  HCS-120
Slidex Slope Type  HCS-120
Slidex Slope Type  HCS-120

    Slidex Slope Type HCS-120

    SLIDEX HCS-120 is a slope-type self-closing sliding door system designed for doors weighing 80–120 kg.

    Hydraulic control and a rack assembled into the sloped rail provide easy and controlled door operation.

    A rear-side brake reduces impact when the door is opened strongly, helping to prevent damage to the hardware and stopper.

    A balance-type wheel is used for heavy doors, while the temperature control device maintains consistent opening force between -10°C and 40°C.

    Specification
    • HCS-120
      Door weight: 80–120 kg
      Door width: 1,000–1,500 mm
      Maximum opening width: 850–1,350 mm

      Available opening widths up to 2,000 mm as a special order.

      Available in right-hand (HCS-120R), left-hand (HCS-120L), and double-door (HCS-120W) configurations.

      Aluminum rail length: 2,800 mm.

    Technical specification
    • Unique ref.slidex-slope-type-hcs-120
    • Product familySLIDEX
    • Product groupSLOPE TYPE
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (mm)90
    • Width (mm)2830
    • Depth (mm)138
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Weight Net (Kg)7.1
    Classification
    • BIMobject CategoryDoors - Sliding
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit