Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
dandent/products/94ae54c1-7099-48c1-90c7-7fa8575230b8
Home
Categories
Furniture
Office Desks & Tables
Computer Cart
Unavailable in United States
Dandent
Follow
Computer Cart
Electric adjustable computer cart on wheels for one montor.
Download
Technical specification
Technical specification
Unique ref.
DTV1003
Product family
Computer Furniture
Product group
Healthcare
Type
Object (single object)
Date of publishing
2019-10-20
Edition number
1
Width (mm)
700
Depth (mm)
560
Links
Links
Product url
https://www.dandent.se/images/pdf/Dandent_Datorvagn.pdf
Related
Related
Material main
Steel
Material secondary
Laminate
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
IFC classification
Furniture
Uniclass 2015 Code
Pr_40_50_52
Uniclass 2015 Description
Medical desks, tables and worktops
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
Interior Concepts
Desk Admin L-Shape IC011485P2
4.8
(
20
)
Download
COR Sitzmöbel
Floater Desk
4.7
(
9
)
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download