Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
dasso/products/ed76124e-2e72-408a-9621-97f430f3f78e
Home
Categories
Flooring
Wood Flooring
EcoTimber Bamboo Flooring 5'' Natural Unfurled Bamboo
Available in United States
dasso Group
Follow
EcoTimber Bamboo Flooring 5'' Natural Unfurled Bamboo
Natural Skin Unfurled Bamboo
Natural Skin “finished” face
Regular T&G with an All Bamboo 3 Layer construction
Wear layer thickness of 5mm
Download
Specification
Specification
3/4" x5"x RL (1'-47.25in.)
Technical specification
Technical specification
Unique ref.
ES-FOR-WP-5
Product family
dassoFlooring
Product group
Finish By Nature Unfurled Flooring
Type
Object (single object)
Date of publishing
2021-12-24
Edition number
1
Height (mm)
0.75
Width (mm)
5
Depth (mm)
43
Related
Related
Material main
Bamboo
Manufactured in
China
Classification
Classification
BIMobject Category
Flooring - Wood Flooring
Region availability
North America
Canada
United States
Similar products
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Winter Wheat Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-3/4'' Honey Bamboo Strand
Download
dasso Group
EcoTimber Bamboo Flooring 5'' Caramel Bamboo Strand
Download
dasso Group
EcoTimber Bamboo Flooring 1/2'' x 5'' Espresso Smooth Strand Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-1/4'' Natural Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring Random Width Natural Unfurled Bamboo
Download