Publish your products
Hammock chair
Hammock chair
    Archived

    Hammock chair

    3.6 out of 5 stars3.6(7 reviews)
    HAMMOCK CHAIR A traditional shell chair was the starting point for design of the Hammock Chair. The ambition was to make a chair with the same simplicity as a basic shell chair but with a dynamic shell that follows your body movements, adapting to the different seating positions and providing a great comfort despite its simplicity. Seat and back consist of thick vegetable tanned leather. The leather is hung on to the simple steel tube structure. The leather will be formed by its users, it will age over time and get a beautiful natural patina that will just get better and better the more the chair is being used. Hammock is also available as easy chair, pouf, stool, barstool, bench and table.
    Specification
    • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome Height 810 mm Depth 535 mm Width 445 mm Seat height 450 mm Weight 8 kg Volume 0,3 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom Höjd 810 mm Djup 535 mm Bredd 445 mm Sitthöjd 450 mm Vikt 8 kg Volym 0,3 kbm
    Technical specification
    • Unique ref.Hammock-chair
    • Product familyFurniture
    • Product groupHammock
    • TypeObject (single object)
    • Date of publishing2021-11-26
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit