Publish your products
Hammock pouf
Archived

Hammock pouf

HAMMOCK POUF A beautiful pouf in vegetable tanned leather to use solitary or together with the Hammock easy chair. Comfortable enough to have as an extra seat wherever you want. The characteristic frame construction give you similiar and harmonic design with the other Hammock products. Hammock is also available as chair, easy chair, stool, barstool bench and table.
Specification
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome. Height 420 mm Depth 420 mm Width 550 mm Seat height 410 mm Weight 5 kg Volume 0,2 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom. Höjd 420 mm Djup 420 mm Bredd 550 mm Sitthöjd 410 mm Vikt 5 kg Volym 0,2 kbm
Technical specification
  • Unique ref.Hammock-pouf
  • Product familyFurniture
  • Product groupHammock
  • TypeObject (single object)
  • Date of publishing2021-11-26
  • Edition number1
  • Height (mm)420
  • Width (mm)550
  • Depth (mm)420
Related
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit