Publish your products
Hammock stool
Archived

Hammock stool

4.9 out of 5 stars4.9(10 reviews)
Axel Bjurströms chair Hammock was named as “The chair of the year” and nowadays it is a common chair in many hotels and restaurants around the world. The Hammock stool complete the Hammock Collection and give possibility for higher sitting with the same appereance; Innovative design with vegetable tanned leather fastened in a characteristic metal frame. Hammock stool is available in two seat heights, 650 and 750mm, and both gives a comfortable sitting with class. Hammock is also available as chair, easy chair, pouf, bar, bench and table.
Specification
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome. Height 650 or 750 mm Depth 355 mm Width 450 mm Seat height 650 or 750 mm Weight 7 kg Volume 0,3 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom. Höjd 650 eller 750 mm Djup 355 mm Bredd 450 mm Sitthöjd 650 eller 750 mm Vikt 7 kg Volym 0,3 kbm
Technical specification
  • Unique ref.Hammock-stool
  • Product familyFurniture
  • Product groupHammock
  • TypeObject (single object)
  • Date of publishing2021-11-26
  • Edition number1
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Similar products

4.4 out of 5 stars 4.4 (61)
4.4 out of 5 stars 4.4 (14)
1.8 out of 5 stars 1.8 (22)
4.9 out of 5 stars 4.9 (28)
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit